??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TPC Global
Description
AX (T) - Air Cylinder (Stainless Tube) Standard Type/Single Acting : Spring Extended
Bill of material
AXTB20-25T
IDNR
Ident number
MOUNTING
Mounting
BS
Bore Size
mm
STROKE
Stroke
mm
STROKE1
Stroke
mm
POS
Working Stroke
mm
Enter value for POS
Working Stroke
mm
cm
inch
ft
CUSHION
Cushion
SERIES
Series
SWITCH
Auto Switch
NUMBER
Number of Switches
POSA
Nut position
mm
Enter value for POSA
Nut position
mm
cm
inch
ft
A
Dimensions
18 mm
AT
Dimensions
15.5 mm
B1
Dimensions
13 mm
B2
Dimensions
26 mm
D
Dimensions
8 mm
E
Dimensions
20 mm
F
Dimensions
13 mm
G
Dimensions
8 mm
H
Dimensions
41 mm
H1
Dimensions
5 mm
H2
Dimensions
8 mm
I
Dimensions
27.0 mm
K
Dimensions
5.0 mm
MM
Thread
M8x1.25 mm
N
Dimensions
15.0 mm
NA
Dimensions
24.0 mm
NN
Thread
M20x1.5
P
Thread
1/8
LG
Dimensions
87 mm
LT
Dimensions
141 mm
B
Dimensions
0 mm
LC
Dimensions
0 mm
LD
Dimensions
0.0 mm
LH
Dimensions
0 mm
LA
Dimensions
0.0 mm
LK
Dimensions
0 mm
LM
Dimensions
0 mm
X
Dimensions
0 mm
Y
Dimensions
0 mm
T
Dimensions
0.0 mm
LS
Dimensions
0 mm
FD
Dimensions
0 mm
FT
Dimensions
0 mm
FK
Dimensions
0 mm
FL
Dimensions
0 mm
FM
Dimensions
0 mm
C2
Dimensions
0.0 mm
CD
Dimensions
0 mm
CX
Dimensions
0 mm
CZ
Dimensions
0 mm
RR
Dimensions
0 mm
TD
Dimensions
0 mm
TT
Dimensions
0 mm
TK
Dimensions
0 mm
TL
Dimensions
0 mm
TM
Dimensions
0 mm