您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
中文
English (United States)
AYF05-TB-100-L50
Yiheda 3D Electronic Gallery
Aluminum Alloy Profiles / Accessories Products
Universal series
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{yiheda/yhd_profile/generalseries/ayf05_aty05.prj},{NB=AYF05-TB-100-L50},{CODE=AYF05-TB},{MAT=A6063-T5},{SUR=sandblasting oxidation},{SPE=100},{L=50.0},{LINK=webxxx}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
AYF05_ATY05 - Industrial ladder series aluminum alloy profiles
Bill of material
AYF05-TB-100-L50
CODE
code
AYF05-TB
AYF05-TB
MAT
Material
A6063-T5
SUR
surface treatment
sandblasting oxidation
SPE
specification
100
150
100
150
L
SIZ
Section size
40*100
40*100
WEI
Weight per meter Kg/m (theoretical value)
2.69
2.69
ARE
Cross-sectional area (mm)
976.11
976.11
LX
Interface moment of inertia ιx
13.55*10ⁿ4
13.55*10ⁿ4
LY
Interface moment of inertia ιy
135.25*10ⁿ4
135.25*10ⁿ4
WX
Bending section modulus Wxmax(mm)
2596.17
2596.17
WY
Bending section modulus Wymax(mm)
53373.83
53373.83
LINK
website
webxxx