??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
GAMM
Description
AZ - Ganci
Bill of material
7317510
CODE
code
7317510
MOD
Modello
AZ/32
A
32 mm
B
40 mm
C
50 mm
D
2 mm
E
16 mm
D1
4 mm
F
15 mm
G
18 mm
WGT
weight
21.22 g
MAT
Materiale
Ferro zincato.