??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
B-0B-EJ - Push-pull connector - Fixed receptacle, press or adhesive fit
Bill of material
EJG.0B.304.CLN
REF
EJG.0B.304.CLN
DESC
Fixed receptacle, press or adhesive fit
CONTACT
4 Low Voltage
MINTEMP
-55 °C
MAXTEMP
250 °C
TESTV
Vtest (contact-contact):|A|850 V (AC), 1200 V (DC)
MAXA
7 A
OPTION
: