??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
B-0B-FG_PEEK - Push-pull connector - Straight plug, cable collet, PEEK outer shell
Bill of material
FGA.0B.307.GLAD42Z
REF
FGA.0B.307.GLAD42Z
DESC
Straight plug, cable collet, PEEK outer shell
CONTACT
9 Low Voltage
MINTEMP
-50 °C
MAXTEMP
250 °C
TESTV
Vtest (contact-contact):|A|800 V (AC), 1130 V (DC)
MAXA
2,5 A
OPTION
Z : Nut for fitting a bend relief