??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
LEMO
Description
B-0B-YH_P - Push-pull connector - Fixed plug, non-latching, nut fixing
Bill of material
YHG.0B.305.CLAP
REF
DESC
Fixed plug, non-latching, nut fixing
CONTACT
5 Low Voltage
MINTEMP
-20 °C
MAXTEMP
100 °C
TESTV
Vtest (contact-contact):|A|1000 V (AC), 1400 V (DC)
MAXA
6,5 A
OPTION
P : Watertight