??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
B-1B-EE_PCB - Push-pull connector - Fixed receptacle, nut fixing with straight contacts for printed circuit(back panel mounting)
Bill of material
EEG.1B.304.CLN
REF
EEG.1B.304.CLN
DESC
Fixed receptacle, nut fixing with straight contacts for printed circuit(back panel mounting)
CONTACT
4 Low Voltage
MINTEMP
-55 °C
MAXTEMP
250 °C
TESTV
Vtest (contact-contact):|A|1350 V (AC), 1910 V (DC)
MAXA
10 A
OPTION
: