??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
B-1B-EG_N - Push-pull connector - Fixed receptacle, nut fixing
Bill of material
EGA.1B.316.KLL
REF
EGA.1B.316.KLL
DESC
Fixed receptacle, nut fixing
CONTACT
16 Low Voltage
MINTEMP
-55 °C
MAXTEMP
250 °C
TESTV
Vtest (contact-contact):|A|800 V (AC), 1130 V (DC)
MAXA
1,5 A
OPTION
: