??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
B-1B-EH - Push-pull connector - Fixed receptacle, nut fixing and protruding shell
Bill of material
EHJ.1B.308.CLA
REF
EHJ.1B.308.CLA
DESC
Fixed receptacle, nut fixing and protruding shell
CONTACT
8 Low Voltage
MINTEMP
-55 °C
MAXTEMP
250 °C
TESTV
Vtest (contact-contact):|A|950 V (AC), 1340 V (DC)
MAXA
5 A
OPTION
: