??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
B-1B-ES - Push-pull connector - Fixed receptacle with two round nuts, long threaded shell (back panel mounting)
Bill of material
ESG.1B.305.CLL
REF
ESG.1B.305.CLL
DESC
Fixed receptacle with two round nuts, long threaded shell (back panel mounting)
CONTACT
5 Low Voltage
MINTEMP
-55 °C
MAXTEMP
250 °C
TESTV
Vtest (contact-contact):|A|1250 V (AC), 1770 V (DC)
MAXA
9 A
OPTION
: