??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
B-3B-FG_N_Z - Push-pull connector - Straight plug, cable collet and nut for fitting a bend relief
Bill of material
FGE.3B.330.KWCD62Z
REF
FGE.3B.330.KWCD62Z
DESC
Straight plug, cable collet and nut for fitting a bend relief
CONTACT
2 Low Voltage
MINTEMP
-55 °C
MAXTEMP
250 °C
TESTV
Vtest (contact-contact):|A|1350 V (AC), 1910 V (DC)
MAXA
3,5 A
OPTION
Z : Nut for fitting a bend relief