??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
LEMO
Description
B-3B-FG_PEEK - Push-pull connector - Straight plug, cable collet, PEEK outer shell
Bill of material
FGG.3B.316.GLAD62Z
REF
FGG.3B.316.GLAD62Z
DESC
Straight plug, cable collet, PEEK outer shell
CONTACT
16 Low Voltage
MINTEMP
-50 °C
MAXTEMP
250 °C
TESTV
Vtest (contact-contact):|A|1200 V (AC), 1700 V (DC)
MAXA
8 A
OPTION
Z : Nut for fitting a bend relief