??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
LEMO
Description
B-4B-FG_PEEK - Push-pull connector - Straight plug, cable collet, PEEK outer shell
Bill of material
FGG.4B.340.GLAD10
REF
DESC
Straight plug, cable collet, PEEK outer shell
CONTACT
40 Low Voltage
MINTEMP
-50 °C
MAXTEMP
250 °C
TESTV
Vtest (contact-contact):|A|900 V (AC), 1270 V (DC)
MAXA
2 A
OPTION
: