??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
B-4B-SBL - Push-pull connector - Fixed coupler, nut fixing, keys (G, A, B, J, K, L) at the flange end and keys (G, A, B, J, K, L) at the other end, watertight or vacuum-tight
Bill of material
SBL.4B.304.CLLPV
REF
SBL.4B.304.CLLPV
DESC
Fixed coupler, nut fixing, keys (G, A, B, J, K, L) at the flange end and keys (G, A, B, J, K, L) at the other end, watertight or vacuum-tight
CONTACT
4 Low Voltage
MINTEMP
-20 °C
MAXTEMP
80 °C
TESTV
Vtest (contact-contact):|A|2100 V (AC), 2970 V (DC)
MAXA
30 A
OPTION
PV : Watertight / Vacuum-tested