您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
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
Langues disponibles pour le catalogue:
Deutsch
English
español
français
italiano
English (United States)
B9113/8SN1
ABB Installation Products
Kindorf
Fittings and Strut Nuts
Powered by
Modèles CAO générés
Générer modèle CAO
Générer fiche technique PDF
Aperçus 3D
3D
2D
Choix du modèle CAO
{thomas_betts/kindorf/fs_nuts/b911_sn.prj},{NB=B9113/8SN1},{CN=B9113/8SN1},{DESCRIPTION=KD B9113/8SN1 STUD NUT},{FINISH=Galv-Krom},{SIZE=3/8-16},{T=3/16},{WT=12.50},{A=0.820},{A1=0.875},{A2=0.047},{A3=0.500},{A4=0.750},{A5=0.687},{B=0.312},{B1=0.047},{B2=0.188},{B3=1.188},{D=0.047},{H=0.400},{H1=0.813},{H2=0.100},{H3=0.078},{H4=0.010},{L=1.250},{L1=1.306},{L2=1.000},{L3=0.313},{R=0.375},{R1=22.000},{R2=0.016},{ND=0.37500},{TOL1=0.031},{TOL2=0.062},{TOL3=0.002},{NUM=20.000}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Produit(s) sélectionnable(s): 3
HELP_VARIABLE
Company
ABB Installation Products
Description
B-911-SN
Bill of material
B9113/8SN1
CN
Cat. No.
B9113/8SN1
B9113/8SN1
DESCRIPTION
Description
KD B9113/8SN1 STUD NUT
KD B9113/8SN1 STUD NUT
FINISH
Finish
Galv-Krom
SIZE
Size
3/8-16
3/8-16
Inch
T
Thickness
3/16
3/16
Inch
WT
Weight
12.50
12.50
lbs/c
A4
0.750
Inch
B
0.312
0.312
Inch
B3
1.188
Inch
L
1.250
Inch
L1
1.306
Inch
L2
1.000
1.000
Inch
R1
22.000
deg.