??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
ABB Installation Products
Description
B-919 Right-Hand Gusset Connector
Bill of material
B919
CN
Cat.No.
B919
DESCRIPTION
Description
KD B919 Steel Gusset Connector
FINISH
Finish
Galv-Krom
A
3.000 Inch
B
1.500 Inch
C
0.250 Inch
D
0.750 Inch
E
1.500 Inch
F
4.500 Inch
G
0.563 Inch
H
0.104 Inch
I
0.500 Inch