L4501396496036
D-M-E
DME EUROPEAN CAD LIBRARY
Mold bases plastics
Mold bases plastics
Euro Standard
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{dme/d_m_e_euro/2/a/euro_standard/bb.prj},{NB=L 396-496 B-46-27/1 66 (36/1 L 35 L 536/1 L 536/1 L 50 1)1EJP ERP},{W=396},{L=496},{X=424},{Y=324},{K=414},{R=330},{T=240},{V=460},{Z=240},{P=62},{M=268},{D=32},{DD=30},{D1=42},{D2=47},{D4=18.0},{D8=26.0},{D11=48.0},{D111=41.4},{B=9},{TT2=21.000},{TT4=21.000},{TT5=26.0},{TT6=36.0},{W11=395.7},{L11=495.7},{KK=6.300},{NDM1=16.000},{KDM1=13.835},{SE300AWO=36},{SE200=46},{SE2510=46},{SE600=22},{SE700=27},{NDM=10.000},{NDM2=4.000},{EG550DIA=28},{REF=L},{SIZE=396 x 496 x 46},{SR=4050},{TYP=B},{APL1OLD='L 35','L 40'},{APL=L 35},{SEA=46},{SEB=27},{MAT=1},{C=66},{L45OPT=1},{SL45=36},{L45M=1},{TP=L 5},{TPT=36},{TPM=1},{BP=L 5},{BPT=36},{BPM=1},{RP=L 50},{EJP=EJP},{L60M=1},{ERP=ERP}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 707
HELP_VARIABLE
Company
D-M-E
Description
B Basic assembly - DME
Bill of material
L4501396496036
REF
Catalog Number
L
SIZE
Size
396 x 496 x 46
396 x 496 x 46
W
Width
396
396
mm
L
Length
496
496
mm
SR
Series
4050
4050
TYP
Type
B
APL
A and B - Plate
L 35
L 40
only Plate A without holes
only Plate B without holes
both Plate A and Plate B without holes
L 35
L 40
only Plate A without holes
only Plate B without holes
both Plate A and Plate B without holes
SEA
Plate A - Thicknes
46.000
46.000
mm
SEB
Plate B - Thicknes
27.000
36.000
46.000
56.000
66.000
76.000
86.000
96.000
116.000
136.000
27.000
36.000
46.000
56.000
66.000
76.000
86.000
96.000
116.000
136.000
mm
MAT
Plate A and B - Material
D-M-E 1
D-M-E 4
D-M-E 10
D-M-E 7
D-M-E 3
D-M-E 1
D-M-E 4
D-M-E 10
D-M-E 7
D-M-E 3
C
Risers - Thicknes
66.000
76.000
86.000
96.000
116.000
136.000
66.000
76.000
86.000
96.000
116.000
136.000
mm
L45OPT
Plate L 45 Option with/without Support Plate
with Support Plate
with Support Plate without holes
without Support Plate
with Support Plate
with Support Plate without holes
without Support Plate
SL45
Plate L 45 - Thicknes
36.000
46.000
36.000
46.000
mm
L45M
Plate L 45 - Material
D-M-E 1
D-M-E 1
TP
Top - Plate
L 5
L 10
L 15
L 20
L 25
L 30
PLT - without holes
L 5
L 10
L 15
L 20
L 25
L 30
PLT - without holes
TPT
Top - Plate - Thicknes
36.000
46.000
36.000
46.000
mm
TPM
Top - Plate - Material
D-M-E 1
D-M-E 3
D-M-E 1
D-M-E 3
BP
Bottom - Plate
L 5
L 10
L 15
L 20
L 25
L 30
PLT - without holes
L 5
L 10
L 15
L 20
L 25
L 30
PLT - without holes
BPT
Bottom - Plate - Thicknes
36.000
46.000
36.000
46.000
mm
BPM
Bottom - Plate - Material
D-M-E 1
D-M-E 3
D-M-E 1
D-M-E 3
RP
Risers
L 50
PLT - without holes
L 50
PLT - without holes
EJP
Ejector Plate Option
Plate with Holes
Plate without holes
Plate with Holes
Plate without holes
L60M
Plate L 60 - Material
D-M-E 1
D-M-E 3
D-M-E 1
D-M-E 3
ERP
Ejector Retainer Option
Plate with Holes
Plate without holes
Plate with Holes
Plate without holes
X
Length
424
424
mm
Y
Width
324
324
mm
K
Length
414
414
mm
R
Length
330
330
mm
T
Width
240
240
mm
V
Length
460
460
mm
Z
Width
240
240
mm
P
Width
62
62
mm
M
Width
268
268
mm
D
Diameter
32
32
mm
DD
Diameter
30
30
mm
D1
Diameter
42
42
mm
D2
Diameter
47
47
mm
D4
Diameter
18.0
18.0
mm
D8
Diameter
26.0
26.0
mm
D11
Diameter
48.0
48.0
mm
D111
Diameter
41.4
41.4
mm
W11
Width
395.7
395.7
mm
L11
Length
495.7
495.7
mm