??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Blohm
Description
B0148 - Self-aligning pads with swivel angle 14° and 20°
Bill of material
B0148.120
BESTBLOHM
Order No.
ALPHA
rotation angle α
FORM
Form
AUSF
version
D1
diameter
mm
D2
diameter
mm
D3
thread
D4
diameter
mm
H
höhe
H1
height
H2
height
E
width
mm
T
depth
SW
width across flats
mm
KUGEL
Ball Ø
mm
BELASTUNG
Load rating max.kN (static load only)
kN
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Code
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.