카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0305.19010
Blohm
Handles, knobs
fluegelgriffe_t_griffe
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{blohm/griffe_und_knoepfe/fluegelgriffe_t_griffe/06650.prj},{NB=B0305.19010},{BESTBLOHM=B0305.19010},{AUSF=Innengewinde},{MATERIAL=Stahl},{FORM=K},{A=90},{B=28},{D=M 10},{D3=25.0},{H=49.6},{H1=26.0},{T=22},{L=0},{GEW=0.0764},{BS=Infotext},{ROHS=Yes},{ZTN=73181600},{EAN=MIN},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=10},{TYP=1},{TYP1=1},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 13
HELP_VARIABLE
Company
Blohm
Description
B0305 - T-grips
Bill of material
B0305.19010
BESTBLOHM
Order No.
B0305.19010
B0305.19010
AUSF
version
Internal thread
Internal thread
FORM
Form
K
K
A
Length
90
90
mm
B
width
28
28
mm
D
thread
M 10
M 10
D3
diameter
25.0
25.0
mm
H
height
49.6
49.6
mm
H1
height
26.0
26.0
mm
T
depth
22
22
mm
L
Length
0
0
mm
GEW
Approx. weight
0.0764
0.0764
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181600
73181600
EAN
EAN-Code