??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Blohm
Description
B0350 - Hinges aluminium, lift-off right
Bill of material
B0350.2352020
BESTBLOHM
Order No.
MATERIAL
Material
Aluminium
AUSF
version
right
W
Angle
°
A
Distance
mm
A1
Distance
mm
A2
Distance
mm
A3
Length
mm
A4
Length
mm
B
Width
48 mm
B1
Width
48 mm
B2
Width
28 mm
D1
Diameter
6.6 mm
D2
Diameter
6 mm
D3
Diameter
14 mm
H
height
9 mm
F1
F1 max. kN
kN
F2
F2 max. kN
kN
GEW
Approx. weight
kg
INFO
Technical Information
Info
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
83021090
EAN
EAN-Code
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.