目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0403.010030
Blohm
Clamping devices
Side clamp
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{blohm/spannelemente/niderzugspanner/04516.prj},{NB=B0403.010030},{A=121.5},{B=40},{D=18},{D1=10.2},{D2=0.0},{D3=0.0},{E=12.7},{E1=20},{E2=13},{E3=7},{H=39},{H1=74},{K=5.5},{K1=42},{L=73.0},{L1=35},{L2=31.5},{R=143},{SPANNKRAFT=7200},{GEW=0.9723},{EAN=MIN},{VERS=2.000},{BESTBLOHM=B0403.010030},{FORM=B},{TYP=Spannbacke mit: 3 Hartmetalleinsätzen, rechteckig},{AUSF=Linksausführung},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{IMPERIAL=MM},{EOL=31.12.2099}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
Blohm
Description
B0403 - Side clamps
Bill of material
B0403.010030
BESTBLOHM
Order No.
B0403.010030
B0403.010030
FORM
Form
B
B
TYP
jaw with: 2 rectangular carbide inserts and central prism
jaw with: 2 rectangular carbide inserts and central prism
AUSF
version
left-hand type
left-hand type
A
Length
121.5
121.5
mm
B
width
40
40
mm
D
diameter
18
18
mm
D1
diameter
10.2
10.2
mm
D2
diameter
0.0
0.0
mm
D3
diameter
0.0
0.0
mm
E
height
12.7
12.7
mm
E1
height
20
20
mm
E2
height
13
13
mm
E3
height
7
7
mm
H
height
39
39
mm
H1
height
74
74
mm
K
Length
5.5
5.5
mm
K1
distance
42
42
mm
L
Length
73.0
73.0
mm
L1
Length
35
35
mm
L2
Length
31.5
31.5
mm
R
Radius
143
143
mm
SPANNKRAFT
Clamping force
7200
7200
N
GEW
Approx. weight
0.9723
0.9723
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Code
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.