目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0428.08
Blohm
Clamping devices
Cam clamps
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{blohm/spannelemente/exzenterhebel_exzenterspanner/04330.prj},{NB=B0428.08},{L1=27},{L2=28},{L3=28},{L4=27},{B=38},{B1=25},{B2=12.0},{S=16},{H=70},{H1=25},{H2=34},{D1=25},{D2=7},{A=14},{SW=13},{GEW=0.4007},{EAN=MIN},{TYP=1},{NDM=8},{ST=1.25},{L1S=28.000},{L2S=8.500},{L3S=12.000},{L4S=2.000},{L5S=24.000},{LS=63.500},{B1S=9.500},{DS=9.000},{AS=16.000},{FASE45W=0.750},{LW=30.000},{SPR=3.000},{M1S=0.900},{BB=9.000},{BXB=8.000},{HX=5.500},{DS2=18.000},{HS=1.500},{DS3=17.000},{HSB=5.100},{HS1=6.400},{HS2=4.000},{XA=1.250},{XB=0.700},{XC=14.900},{XD=9.500},{XE=8.000},{XF=10.000},{XG=17.500},{XI=23.950},{XJ=18.000},{XK=56.400},{XL=19.200},{XM=9.000},{XN=104.000},{XO=63.500},{XP=7.500},{XQ=26.000},{XR=9.000},{XS=24.000},{XT=5.000},{XU=3.800}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Blohm
Description
B0428 - Cam clamps single
Bill of material
B0428.08
BESTBLOHM
Order No.
B0428.08
B0428.08
L
Length
104±2
104±2
mm
L1
Length
27
27
mm
L2
Length
28
28
mm
L3
Length
28
28
mm
L4
Length
27
27
mm
B
width
38
38
mm
B1
width
25
25
mm
B2
width
12.0
12.0
mm
S
height
16
16
mm
H
height
70
70
mm
H1
height max.
25
25
mm
H2
height
34
34
mm
D
thread diameter
M 8
M 8
D1
ball diameter
25
25
mm
D2
diameter
7
mm
A
distance
14
14
mm
SW
width across flats
13
13
mm
GEW
Approx. weight
0.4007
0.4007
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Code
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.