??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 22
HELP_VARIABLE
Company
Blohm
Description
B0448 - Rod ends with plain bearing internal thread DIN ISO 12240-4
Bill of material
B0448.22
BESTBLOHM
Order No.
AUSF
version
ROT
Rotation
°
D
diameter
mm
D1
thread
mm
D2
diameter
mm
D3
diameter
mm
A
Length
mm
B
width
mm
B1
Length
mm
H
height
mm
H1
height
mm
K
diameter
mm
L
Length
mm
L1
Length
mm
SW
width across flats
mm
W
Angle
°
TRAGDY
basic dynamic load rating
kN
TRAGST
basic static load rating
kN
GEW
Approx. weight
kg
BS
Description
信息
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84833080
EAN
EAN-Code
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.