??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
SATA
Description
B100D - Belt Series (General)
Bill of material
B100D-TL40-S150-B1-H100W
MODEL
Model
B100D
HTAMPR
Hole type and movement per revolution
TL40
HT
Hole type
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MD
Motor direction
MB
Motor brand
MO
Motor output
BRAKE
Motor Brake
L
457.00
A
100
M
1
N
6
WEIGHT
Weight
6.30 kg