B11AD-10-6
WMBerg
INCH
Bearings, Shafts, Clamps, Collars, Hubs and Keys
Bearings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wmberg/b2000/bearings_shafts_clamps_collars_hubs_and_keys/bearings/j39b.prj},{NB=B11AD-10-6},{PN=B11AD-10-6},{DES=Unflanged Radial Ball Bearing},{CN=Master Inch/Metric Catalog},{CP=J39},{MAT=Acetal Plastic Raceways, 316 Stainless Steel Balls},{D=3/8},{D1=0.3750},{DO=7/8},{DO1=0.8750},{W=1/2},{W1=0.5000},{MS=1.280},{DL=60},{SL=43}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
WMBerg
Description
B11AD - Ball Bearings - ABEC-0 Double Row - Acetal Plastic Raceways 316 Stainless Steel Balls
Bill of material
B11AD-10-6
PN
Product No.
B11AD-10-6
B11AD-10-6
DES
Description
Unflanged Radial Ball Bearing
CN
Catalog Number
Master Inch/Metric Catalog
MAT
Material
Acetal Plastic Raceways, 316 Stainless Steel Balls
D
Inside Diameter d
3/8
3/8
Inch
DO
Outside Diameter D
7/8
7/8
Inch
W
Width
1/2
1/2
Inch
MS
Maximum Rpm With no Load
1.280
1.280
RPM
DL
Dynamic Load Capacity
60
60
LBS.
SL
Static Load Capacity
43
43
LBS.