??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
SATA
Description
B136D - Belt Series (General)
Bill of material
B136D-TL40-S150-B1-H200W
MODEL
Model
B136D
HTAMPR
Hole type and movement per revolution
TL40
HT
Hole type
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MD
Motor direction
MB
Motor brand
MO
Motor output
BRAKE
Motor Brake
L
494.25
A
100
M
1
N
6
WEIGHT
Weight
8.60 kg