??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 4
HELP_VARIABLE
Company
WMBerg
Description
B2-1 to B2-4 - Ball Bearings - Precision ABEC-3 1/8" to 5/16" Bore - 440C Stainless Steel Shielded, Flanged Style
Bill of material
B2-2
PN
Product No.
DES
Description
Shielded, Flanged Radial Ball Bearing
CN
Catalog Number
Master Inch/Metric Catalog
MAT
Material
440C Stainless Steel
SS
Shaft Size
Pouce
D
Inside Diameter d
Pouce
DO
Outside Diameter D
Pouce
W
Width
Pouce
A
Diameter
Pouce
F
Distance
0.015 Pouce
E
Thickness
Pouce
DL
Dynamic Load
LBS.
SL
Static Load
LBS.
T
Taper
T /FT.