??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 66
HELP_VARIABLE
Company
WMBerg
Description
B2 - Ball Bearings - Precision ABEC-3 and ABEC-7 3/64"to 1/2" Bore - 440C Stainless Steel Single Row Flanged
Bill of material
B2-22-S-Q3
PN
Product No.
DES
Description
CN
Catalog Number
Master Inch/Metric Catalog
MAT
Material
440C Stainless Steel
D
Inside Diameter d
Pouce
DO
Outside Diameter
Pouce
W
Width
Pouce
A
Diameter
Pouce
SD
Shield & Lube Data
E
Thickness
Pouce
DL
Dynamic Load
LBS.
SL
Static Load
LBS.