??
Catalog navigation
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies AMERICAS Portfolio
Description
B210UO-SA266.2K_S55302-M118-C138
Bill of material
S55302-M118-C138
SA010ID04
Manufacturer’s name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
SA110ID05
Type (ASN)
B210UO-SA266.2K
SA700ID04
Valve assembly type
control valve assemblies with drive b) (two-, three-, four-way valves/three-, four-way mixing valves)
SA700ID008
max. operating pressure
250 psi
SA700ID033
Minimum operating temperature TB
-20.0 F
SA700ID007
max. operating temperature
250.0 F
SA71012ID04
Width
0.00 Inch
SA71012ID05
Depth
0.0 Inch
SA71012ID06
Height
0.00 Inch
SA71012ID08
Weight
0.000 lb
SA740ID03
Zertification
SA810ID04
Zertification
S55302-M118-C138
SA810ID10
Description text
Standard Temp Industrial Assembly, 2-way, 120V, Modulating
SA810ID14
Units of quantity
PCE
SUPPORTLINK
Support link
-1.00000001504747e+30
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SA010ID12
Status of the manufacturer's catalog
20210514
SA010ID08
Global Location Number GLN for manufacturer identification
7612914000000
ETIMCLASSN
ETIM classname
Absperrklappe
ETIMCLASSC
ETIM classcode
EC010910
IFCEXPORT
IfcExportAs
IfcValve.REGULATING
OMNICLASSNU
OmniClass number
23-27 31 17
OMNICLASS
OmniClass title
Butterfly Valves
UNICLASSC
Uniclass code
Pr_65_54_95_97