??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AIRWORK
Description
B240 - 90° Hose Adaptor
Bill of material
B240 6 1/8
CODE
Code
DESCR
Extended Description
LW
6 mm
R
filetto
B
mm
L
mm
L1
14 mm
L2
mm
SW1
External Key
mm
PCS
Min. Quantity
10 pcs
URL
Manufacturer's Datasheet
PDF catalog