您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English (United States)
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
9634080399
Alfa Laval
Installation Material
Tri-Clover UltraPure, ASME BPE
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{alfalaval/installation_material/asme_bpe/asme_bpe_b288cmp.prj},{NB=9634080399},{IDNR=9634080399},{DESC=BPE TC 88 15RAEP/POL OD SF4},{SHAPE=Bend 88-Flange two ends},{SIZEINCH=1 1/2},{SIZEMM=38.1},{STANDARD=ASME BPE},{MATERIAL=316L},{SURFACE=PM (SF4)},{L1=68.5},{H1=70.9},{A1=68.1},{A2=70.5},{OD1=38.1},{ID1=34.80},{R1=57.1},{F1=50.40},{FH1=2.85},{F2=50.40},{FH2=2.85},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
Alfa Laval
Description
B288CMP - Bend 88-Flange two ends
Bill of material
9634080399
DESC
Description
BPE TC 88 15RAEP/POL OD SF4
BPE TC 88 15RAEP/POL OD SF4
SHAPE
Shape
Bend 88-Flange two ends
SIZEINCH
Size
1 1/2
1 1/2
Inch
SIZEMM
Size
38.1
38.1
mm
STANDARD
Standard
ASME BPE
MATERIAL
Material
316L
SURFACE
Surface
PM (SF4)
PM (SF4)
L1
Length
68.5
68.5
mm
H1
Height
70.9
70.9
mm
OD1
Diameter
38.1
38.1
mm
ID1
Diameter
34.80
34.80
mm
R1
Radius
57.1
57.1
mm
F1
Diameter
50.40
50.40
mm
FH1
Height
2.85
2.85
mm
F2
Diameter
50.40
50.40
mm
FH2
Height
2.85
2.85
mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US