??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 53
HELP_VARIABLE
Company
Misumi
Description
B6_ _ _ZZNR, SB6_ _ _ZZNR_1 - Deep Groove Ball Bearings - Double Shielded /Double Shielded with Retaining Ring
Bill of material
B6904ZZ
PN
Part No.
TYS
Type Selection
TS
Type Selection
MAT
Material
52100 Bearing Steel
BN
Bearing No.
DD
d
mm
D
mm
B
mm
RR
r (min.)
mm
CR
Basic Load Rating Cr (Dynamic)
kN
COR
Basic Load Rating Cor (Static)
kN
AA
Retaining Ring Groove Dimension a (max.)
0.00 mm
BB
Retaining Ring Groove Dimension b (min.)
0.00 mm
D1
Retaining Ring Groove Dimension D1 (max.)
0.00 mm
RR1
Retaining Ring Groove Dimension r1 (max.)
0.00 mm
RR2
Retaining Ring Groove Dimension r2 (min.)
0.0 mm
D2
Retaining Ring Dimension D2 (max)
0.0 mm
FF
Retaining Ring Dimension f (max)
0.00 mm
DSMIN
Relative Dimension DS (min.)
mm
DSMAX
Relative Dimension DS (max.)
mm
DDHH
Relative Dimension dh (max.)
mm
R
Relative Dimension R (max.)
mm
DX
Relative Dimension Dx (min.)
0.0 mm
CY
Relative Dimension Cy (max.)
0.0 mm
CZ
Relative Dimension Cz (min.)
0.0 mm
MASS
Mass
g