??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Alfa Laval
Description
B7IMPS - Instrument tee
Bill of material
211172
IDNR
Item number
NAME
Name
DESC
Description
SHAPE
Shape
Tee
STANDARD
Standard
ASME BPE
MATERIAL
Material
316L
SURFACE
Surface
CERTIFICATE
Certificate
3A
ALSIS
AlfaLaval code
5037
SIZEINCH
Size
Inch
SIZEMM
Size
mm
A
Dimension
mm
B
Dimension
mm
W
Weight
kg
INFO
Data sheet
Data sheet