??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alfa Laval
Description
B7WWMS - Tee-Flange stud
Bill of material
9634050057
IDNR
Item number
9634050057
NAME
Name
B7WWMS-6-316L-7
DESC
Description
WxTC S/O Equal Tee,Pol'd ID/OD
SHAPE
Shape
Tee-Flange stud
STANDARD
Standard
ASME
MATERIAL
Material
316L
SURFACE
Surface
#7
SIZEINCH
Size
6 Inch
SIZEMM
Size
152.4 mm
A1
Height
142.9 mm
A2
Height
117.5 mm
OD1
Diameter
152.4 mm
OD2
Diameter
152.4 mm
ID1
Diameter
146.86 mm
ID2
Diameter
146.86 mm
F1
Diameter
166.90 mm
F11
Diameter
146.86 mm
FH1
Height
5.60 mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US