??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 79
HELP_VARIABLE
Company
HEFA
Description
BA19AD - Shaft seal
Bill of material
BA19AD-39
CNSORDERNO
SC
Serial code
BA19AD
MAT1
Wear ring texture of material
PTFE+bronze
MAT2
O-ring texture of material O-ring
nitrile butadiene rubber
CL
colour
brown
PP
purpose
Reciprocating one-way seal for shaft
OC1
Operating conditions pressure
≤60MPa
OC2
Operating conditions speed
≤15m/s
OC3
Operating conditions frequency
≤5Hz
OC4
Operating conditions Operating temperature range
-30~110℃
UM
Use media
Mineral base hydraulic oil, flame retardant oil, biodegradable hydraulic oil, water
SZ
size
D
mm
DD
d
mm
DD1
d1
mm
H
mm
DD2
d2
mm
D1
mm
L
mm
R
r
mm
SRP1
Radial Play<10mpa
SRP2
Radial Play<20mpa
SRP3
Radial Play<40mpa
INFOTEXT
website