??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CPC – Colder Products
Description
BACD16004, BACD16006 - Panel Mount - Hose Barb
Bill of material
BACD16004
PN
Part No. (Shutoff)
ID
Tubing Size ID
Inch
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
BreakAway Coupling
GCOLUMN
CPC Bag Quantity
25
LCOLUMN
CPC Category
General Purpose
SCOLUMN
CPC Seal Options ID
BUNA-N
TCOLUMN
CPC Valve Spring ID
Stainless Steel
VCOLUMN
CPC Low
0°F
WCOLUMN
CPC Low
-18°C
XCOLUMN
CPC High
150°F
YCOLUMN
CPC High
66°C
AECOLUMN
CPC Sterilization Method ID
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Vacuum to 20 psi, 1.4 bar
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
BACOLUMN
White Acetal
BBCOLUMN
Acetal
BCCOLUMN
BDCOLUMN
BECOLUMN
Barrel Nickel Plated Brass Panel nut and PPS Retention Ring
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note