??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
SRD-FA
Description
BADTKP - Bearing-Ball bearing assembly Cast iron tensioned
Bill of material
BADTKP25
CODE
BADTKP
MATG
Fixed seat material
FC200
MATZ
Bearing material
SUJ2
MATX
Rubber seal material
NBR
MATD
Stop screw material
SCM435
D
D [mm]
JIS
JIS Nominal specifications
H1
H1 [mm]
H2
H2 [mm]
H3
H3 [mm]
H4
[mm]
L
L [mm]
L1
L1 [mm]
A
A [mm]
A1
A1 [mm]
A2
A2 [mm]
W1
W1 [mm]
W2
W2 [mm]
Z
Z [mm]
DD
d [mm]
B
B [mm]
S
S [mm]
F
F [mm]
TT
t [mm]
E
E [mm]
J
J [mm]
0
CR
Bearing Basic fixed load CR (dynamic) [N]
CO
Bearings Basic fixed load CO (static) [N]
M1
T
Stop screw Tighten torque [N · cm]
FZ
Stop screw axial permissible load [N]
WEI
weight [g]
LINK
wab
https://www.srdfaa.com/product/1141603222279.html