??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 3
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Base plate - accessories
Bill of material
23000010015#FußplatteBohrung
ARTIKEL
Article description
Base plate
TYPE
Type
BEST
Order-no.
A
375 mm
B
250 mm
C
30 mm
CNSMASSEXACT
Weight
2.130 kg
CNSSTDDTIME
standard delivery time after receipt of order
1 Week after receipt of order
ECLASS80
eClass V 8.0
23-36-90-90
WARENNUMMER
Customs tariff number
76169910