??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 12
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Manifold regulators Series MC
Stückliste
MC104-M15
IDNR
Ident number
MOD
A
94 mm
B
55 mm
C
39 mm
F
28 mm
G
28 mm
I
28 mm
L
30x1.5
M
45 mm
N
45 mm
R
3 mm
S
0:6
U
G1/4
V
G1/8