??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BAV - Plastic bearing without dust cover
Bill of material
BAV693
CODE
Code
BAV
MAT1
Ring Material
POM
MAT2
Cage Material
PA66
MAT3
Sphere Material
Sodium Carbonate Glass
WD
Recommended use temperature
-60°C~100°C
ZCXH
DD
d
3 mm
D
8 mm
B
4 mm
RR1
r1
0.15 mm
DDBB
Installation Size db(min)
4.2 mm
DDAA
Installation Size Da(Max)
6.8 mm
RR
Installation size r(max)
0.15 mm
WEIGHT
Reference Weight
0.1 g
LINK
Network Station
Website