??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 5
HELP_VARIABLE
Company
HEFA
Description
BB14A - Circular strut - one end external thread and one end internal thread - standard type
Bill of material
BB14AF-D5-L15
CNSORDERNO
SC
Serial code
LX
type
Standard type
TM
Texture of material
ST
Surface treatment
D
D(mm)
L
L(mm)
M
M(mm)
2.6
W
W(mm)
4
K
H(mm)
8
INFOTEXT
website