BC16-12T
WMBerg
INCH
Breadboard Components
Breadboards
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wmberg/b2000/breadboard_components/breadboards/d8.prj},{NB=BC16-12T},{PN=BC16-12T},{DES=Shaft Hanger, Tapped Hole},{CN=Master Inch/Metric Catalog},{CP=D8},{MAT=Cast Aluminum Anodized},{B=0.6250},{H=2.5000},{SD=0.1247},{RBB=Flanged B2-7S, Flangeless B1-9},{ROBB=Flanged B4-15, Flangeless B3-16},{RR=For Flangeless Bearings Q},{W=1-7/8},{T=5/16},{W1=1.8750},{T1=0.3125},{NDM=0.1380},{KDM=0.1110},{PSTOL=0.0010},{TYP=1.0000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 30
HELP_VARIABLE
Company
WMBerg
Description
BC16 - Shaft Hanger - 1/8" to 1/4" Shafts - Cast Aluminum Anodized
Bill of material
BC16-12T
PN
Product No.
BC16-12T
BC16-12T
DES
Description
Shaft Hanger, Tapped Hole
Shaft Hanger, Tapped Hole
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Cast Aluminum Anodized
B
Bore
0.6250
0.6250
Inch
H
Height
2.5000
2.5000
Inch
SD
Shaft Diameter
0.1247
0.1247
Inch
RBB
Recommended Ball Bearings
Flanged B2-7S, Flangeless B1-9
Flanged B2-7S, Flangeless B1-9
ROBB
Recommended Oil-less Bronze Bearings
Flanged B4-15, Flangeless B3-16
Flanged B4-15, Flangeless B3-16
RR
Recommended Retainer Ring
For Flangeless Bearings Q