??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 11
HELP_VARIABLE
Company
HEFA
Description
BC31G_X - Hinge pin double buckle ring fixing
Bill of material
BC31XA-D2-L5
CNSORDERNO
CODE
Code
CODE1
type
TYPE
Material (national standard)
TYPE1
Material (Japanese standard)
YDX
hardness
SUR
Surface_treatment
FJ
enclosure
D
mm
DT
Dg6t
-0.002/-0.008
L
mm
Enter value for L
mm
cm
inch
ft
B
b
0.50 mm
BT
bt
+0.05/0
N
2 mm
D2
d
mm
D2T
dt
+0.06/0
FJGG
Attachment specifications
GF
Change the position of the retaining ring groove
GFF
GF
mm
INFOTEXT
website