BC9-6
WMBerg
INCH
Breadboard Components
Breadboards
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wmberg/b2000/breadboard_components/breadboards/d15.prj},{NB=BC9-6},{PN=BC9-6},{DES=Pillow Blocks},{CN=Master Inch/Metric Catalog},{CP=D15},{MAT=Cast Aluminum Anodized With Oil-less Bearings},{B=0.502},{D=1-1/8},{H=0.750},{T=3/8},{A=0.937},{C=5/16},{L=1-5/8},{SCR=#10},{L1=1.6250},{D1=1.1250},{T1=0.3750},{C1=0.3125},{NDM=0.1900},{PSTOL=0.0010}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
WMBerg
Description
BC9 - Pillow Blocks - 1/8" to 1/2" Bore Sizes - Cast Aluminum Anodized With Oil-less or Teflon® Bearings
Bill of material
BC9-6
PN
Product No.
BC9-6
BC9-6
DES
Description
Pillow Blocks
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Cast Aluminum Anodized With Oil-less Bearings
Cast Aluminum Anodized With Oil-less Bearings
B
Bore
0.502
0.502
Inch
D
Diameter
1-1/8
1-1/8
Inch
H
Height
0.750
0.750
Inch
T
Height
3/8
3/8
Inch
A
Width
0.937
0.937
Inch
C
Width
5/16
5/16
Inch
L
Thickness
1-5/8
1-5/8
Inch
SCR
Screw
#10
#10