??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
BCHCJPD - Ball Roller(Conductivity PEEK)
Bill of material
BCHCJPD8
PN
Part Number
BCHCJPD8
NO
No.
8
D
15 mm
D1
13 mm
DD
D
9.525 mm
B
3.5 mm
HH1
H1
15 mm
HH2
h2
10 mm
F1
2.5 mm
M
M8