??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
BCHYS - Ball Roller(All Stainless Flanged)
Bill of material
BCHYS69
PN
Part Number
BCHYS69
NO
No.
69
D
70 mm
D1
42.4 mm
DD
D
25.4 mm
H
31 mm
HH
H
24 mm
HH1
H1
7 mm
P
56 mm
W
52 mm