??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
BCL25-700-8
Bill of material
BCL25-700-8
PN
Part Number
BCL25-700-8
DESC
Description
AC-DC Battery Charger for HEV (Hybrid Electric Vehicle) Applications, Power 22/25kW, Output 250 - 800VDC, 60A, Input 330-528 (3-Phase) / 190-264 (1-Phase) VAC, Liquid Cooled, IP67, IP6K9K
TYPE
Type
Battery Charger
POWER
Power
25000 W
IVR
Input Voltage Range
330-528/190-264 VAC
OV
Output Voltage
250 - 800 VDC
OC
Output Current
60 A
OT
Operating Temperature
-40 to +60 °C
CT
Cooling Type
Liquid
PROTECTION
Protection
IP67/IP6K9K
DIMENSIONSWHD
Dimensions WxHxD
705 x 106 x 359 mm
PF
Power Flow
Bi-Directional (AC-DC charge/DC-AC export)