??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BCY10 - Special Accessories,Applicable For Linear Motors:80/80L/80Ll Series Stator Plates With Iron Core
Bill of material
BCY10-FLM-L144
CODE
Code
BCY10
TYPE
Type
Stator plate•With iron core
MAT
Material
Steel Plate
APP
Applicable Flat Type Movers
BCH10,BCL10,BCN10
IRO
Stator With Iron Core
FLM
L
Length
W
Width
120
H
Height
12
N
Number of holes
4
WEI
Weight
1.50
LINK
Website Link
Link