??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 104
HELP_VARIABLE
Company
SRD-FA
Description
BDHLBM,BDHLBHM,BDPHLBM,BDPHLBHM,BDGHLBM,BDSHLBM,BDSHLBHM,BDGSHLBHM - Hinge pin (with shoulder internal thread type · with shoulder hexagon thread type) with shoulder internal thread type
Bill of material
BDPHLBHM25-35
CODE
code
MAT
texture
HRD
hardness
SUR
surface treatment
D
mm
DG6
D tolerances
L
Designated Unit 0.1
mm
Enter value for L
Designated Unit 0.1
mm
cm
inch
ft
A
mm
B
mm
U
u
mm
T
5 mm
N
(n)
1.5 mm
M
(coarse thread)
MC
Change thread diameter
TC
Change the shoulder thick
LKC
Change dimension tolerance
HC
Machining shoulder stop surface
MCM
Change thread diameter
mm
TCT
Change the shoulder thick
mm
HCH
Machining shoulder stop surface
0.0 mm
LINK
link
https://www.srdfaa.com/product/1141603220967.html