目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Adjusting plates BEL-AP-SST-25
Elesa
GENERAL CATALOGUE
Machine elements
Bull's eye levels
BEL-AP
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{elesa/general_catalogue/09/6_bulls_eye_levels/bel_ap/bel_ap.prj},{NB=Adjusting plates BEL-AP-SST-25},{CODE=156553},{DESCRIPTION=BEL-AP-SST-25},{DIM01=25},{DIM02=21.0},{DIM03=2.2},{DIM04=1.2},{DIM05=3.2},{WEIGHT=5},{D1=25},{D2=21.0},{D3=2.2},{H1=3.2},{H2=1.2},{CTN=90319085},{P3=3.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Elesa
Description
BEL-AP - Adjusting plates
Bill of material
Adjusting plates BEL-AP-SST-25
CODE
Code
156553
156553
DESCRIPTION
Description
BEL-AP-SST-25
BEL-AP-SST-25
DIM01
D
25
25
mm
DIM02
d2
21.0
21.0
mm
DIM03
d3
2.2
2.2
mm
DIM04
L
1.2
mm
DIM05
l1
3.2
mm
WEIGHT
Weight
5
5
g